|
|
|
|
|
|
Editor's
note:
Welcome to the new look of the AutomationDirect
e-newsletter.
We’ve created a new look and feel for our newsletter that we hope
you will enjoy and find easy to navigate. The Table of Contents can be
seen on the left side of the newsletter. You can click on the links in
the Table of Contents to go directly to each section. We’ve also
made it easy to link to our Web site with buttons at the top of the page
that link directly to our store, catalog order page, support page, and
more.
We always welcome your comments
or suggestions concerning
this newsletter.
_______________________________________________________
Complete our PLC
survey for a chance to win a BOSE Wave® radio
If
you are a PLC user, take some time to fill out the PLC user survey at
www.automationnotebook.com.
Questions are centered around the most popular PLC applications of today,
and the fastest growing newer PLC applications being brought to market.
The results of the survey will be used for the “PLC Speaking”
column in the next issue of Automation Notebook. If your company uses
PLCs, or is planning to use PLCs, complete this online survey and be entered
in a drawing to win
one of five BOSE Wave® radios. (The drawing will take
place December 16, 2004.)
Schedule for InterConnecting Automation training
Interconnecting Automation delivers training to customers using AutomationDirect
products. Following is the schedule for training classes in the next few
months:
| Intro class: |
|
Advanced
Class: |
|
PID
Class: |
February
1-3, 2005
Irvine, CA |
|
December
7-9, 2004
Atlanta, GA (This
class will be held at AutomationDirect) |
|
December
14-15, 2004
Atlanta, GA (This
class will be held at AutomationDirect) |
For more information on InterConnecting Automation classes,
visit www.interconnectingautomation.com
_____________________________________________
Return to top

Screwless terminal blocks now available
A
line of screwless terminal blocks has been added to AutomationDirect’s
offering of connection systems. The line features feed-through, double-level,
one-to-two connection, two-to-two connection, knife blade disconnect,
and screwless ground terminal blocks. Accessories such as DIN rail, end
brackets and covers, angled support brackets, jumper bars and marking
accessories, round out the offering. Prices for screwless terminal blocks
start at $0.48 per piece (sold in quantity).
More
information on screwless terminal blocks
8-channel sink/source module for Terminator I/O
An 8-channel, isolated 2 amp DC output module is now available for the
Terminator I/O line of field I/O products, a practical network I/O solution
for remote I/O, PC-based control, and distributed control applications.
The module features electronic overcurrent protection and eight fully
isolated channels with sink or sourcing wiring options. The module has
a voltage range of 5-36 VDC and sells for $149.
More
information on field I/O
DataLynx
data collection software provides data logging and storage
AutomationDirect now offers DataLynx data collection software, an inexpensive
data logging and storage package for remotely located PLCs or other device
that support MODBUS and a modem connection. DataLynx is an ideal solution
for collecting data from remote locations or relaying data from multiple
locations back to a single location to be stored. The software offers
easy setup with no programming or SCADA system required. Four packages
are available to support up to one, five, ten or an unlimited number of
PLCs. The packages range in price from $395 to $1,495.
More
information on DataLynx
Think and Do Live! programming package offers control and connectivity
A Think & Do Live! software programming pack for AutomationDirect’s
DL205 WinPLC is now available. The package offers WinPLC users a low-cost
development environment with the same control and connectivity features
as the standard Think & Do Live! package for applications that do
not require separate PC HMI screens. The Think & Do Live! WinPLC programming
pack features flowchart logic, simple I/O configuration, WinPLC ModbusTCP
Ethernet port and Modbus RTU serial port drivers, and OPC Client and server.
The package is priced at $695 and includes one development system license
on CD-ROM, a Certificate of Integrity, and user manual.
More
information on Think and Do Live!
_____________________________________________
Return to top

Molded
Case Circuit Breaker line now offered
AutomationDirect has introduced a line of Cutler-Hammer Molded Case Circuit
Breakers (MCCBs) that offers UL489 listed performance for branch circuit
overcurrent protection and disconnecting means. The circuit breakers’
small size saves panel space, compared to standard breakers or comparable
fusible devices. Prices for the new line start at $139. A line of accessories
is also available for the MCCBs.
More
information on MCCBs
New
models added to supplementary protector line
2-pole versions of the Cutler-Hammer WMS line of supplementary protectors
are now offered, in addition to existing 3-pole and 1-pole models. The
2-pole protectors are available in models ranging from 6-60 amps and are
priced at $14.
More
information on supplementary protectors
_____________________________________________
Return to top

Retrofitting lathes with DURApulse
drives
By Luis Miranda, AutomationDirect Tech Support
Our technical support group has received several calls from customers
who are interested in refurbishing the drive system for their lathes.
Small lathes, up to about 5” center over the bed, typically have
some sort of transmission to vary the speed of the spindle. Typically
these use a motor (5 HP and above), turning at a constant velocity, and
running through a gear-reducer that allows the user to select up to 12
or more fixed speeds. Higher-end models also are available in variable
speed motors that allow the spindle to operate at speeds from 20 to 3,500
RPM.
AutomationDirect’s drive/motor combo packages allow a DC motor-driven
or gear reducer-driven spindle to be retrofitted with an AC system at
a low price. These packages come in a variety of sizes from 1 HP to 100
HP and include a DURApulse drive and a Marathon inverter or vector-duty
AC induction motor. Retrofitting a spindle with an AC drive allows the
spindle speed to be controlled at virtually an infinite number of speeds
in the range of the motor from 20 to 3,600 RPM. The speed can be adjusted
for the specific needs of the application, and by using an AC induction
motor, maintenance costs are greatly reduced over those of a DC motor.
The example to follow outlines typical considerations when retrofitting
a spindle drive:
A customer had an existing 2 HP DC motor with a C-face mounting, running
at speeds of 50 to 1,250 rpm, and by weakening the fields, extended the
speed range to 3,600 RPM. First, the motor torque required to run the
system was determined using the following formula:
T= HP * 5250 / RPM = 2 * 5250 / 1250 = 8.4 ft-lbs.
An AC drive and motor combination that could deliver the same or better
torque at the spindle was necessary. As seen in the graph below, a gear
reducer (fixed speed) increases torque at speeds below the motor's base
speed. DC and AC motors can produce a constant torque essentially from
zero up to base speed. In all cases, torque reduces as speed increases
over the base speed of the motor.
In this situation, we first selected the Y540 2 HP motor that has 9 lb.-ft.
at 1,160 RPM to see if it would fit the system. However, this motor only
reaches 2,315 RPM maximum at constant horsepower. Next, we tried the Y999
3 HP motor, which also delivers 9 lb.-ft. This motor, however, can reach
3,540 RPM maximum at constant horsepower and is an inverter-duty motor
designed specifically to run with an AC drive.
The motor needed to be matched with a DURApulse drive. Assuming available
supply power was 230 VAC 3-phase, a GS3-23P0 3 HP drive could be matched
with the Y999 motor. (If a 230 VAC single supply is the only supply available,
a suitable GS2 model drive can be used in the system as well.)
- In summary, there are many advantages to retrofitting lathes with
AC motor and drives systems, some of which include:
- Increased torque, over the DC motor, is available over the range of
20 to 3,115 RPM
- The efficiency of the AC system is better than the corresponding DC
system
- The price for this package in Nov. 2004 is $606.00, much less than
a corresponding DC package
- The Y999 motor has a 182TC frame with C face mounting and foot mounting
for convenience
- Reduced maintenance costs
_____________________________________________
Return to top

Application of the month: Wastewater injection control
and monitoring system gets new life with the DL205 family of PLCs
Products used: DL205, F2-CP128, RSSS remote
I/O, various I/O
Description: PrimmTech Corporation, along
with New System Technology, both of Houston, TX, re-engineered and retrofitted
a wastewater injection control and monitoring system using the DL205 family
of PLCs. The DL205 system performs 15-minute averaging and daily min/max
data logging using the F2-CP128 coprocessor. The averaging and min/max
calculations are performed in the DL260 in stage-based ladder with the
7-day data log being implemented in the F2-CP128. The DL260 also performs
parallel PID control of system flow using proportional valves and a variable-speed
motor drive pump. PID state management is performed in stage ladder. The
DL260 plant control and monitoring ladder is written almost completely
in stage logic to significantly reduce code complexity and length and
improve program interpretation and maintenance. The DL260 performs complex
tank volume calculations in ladder as well as all analog floating point
engineering unit co! nversions and alarm limit checks. An SMTP alarm messaging
system uses the DL260, AutomationDirect OPC server, and custom OPC/SMTP
client for 24-hour alarm annunciation to cell phones or pagers. 15-minute
and hourly data is retrieved and logged by a custom OPC/Database client
that also produces daily, monthly and quarterly reports.
Submitted by: Pierce Primm, PrimmTech Corporation
View
our entire collection of Application Stories or submit one of your own
_____________________________________________
Return to top

4th Graders complete the phrases
Better be safe than…punch a 5th grader
You can lead a horse to water but…how?
Don’t bite the hand that…looks dirty.
You can’t teach an old dog…new math.
The pen is mightier than the…pigs.
Where there’s smoke, there’s…pollution.
A penny saved is…not much.
Two’s company, three’s…the Musketeers.
Children should be seen and not…spanked or grounded.
_____________________________________________
Return to top
Thanks for your time!
Comments or suggestions for topics in future newsletters can be
directed to newsletter@automationdirect.com
© 2004 AutomationDirect.com
All rights reserved
AutomationDirect.com
is located at 3505 Hutchinson Rd., Cumming, GA 30040
(about 45 minutes north of Atlanta, GA) |
|
|
|