![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
Volume 9 Issue 5, August 2007 We always welcome your comments or suggestions concerning this newsletter. Editor's note: The dog days are upon us. This summer is a scorcher, and things here at AutomationDirect are even hotter. We released three new products over the last month, and the release of more new products is planned for the not-so-distant future. We are currently compiling our new product catalog. Several new products have been added as well as updated technical information on thousands of items. Look for it to arrive in the fall. In this month's newsletter, you'll learn the latest company news, find helpful application information, and then take a break with the Lighter Side. _____________________________________________ Return to top
Share your shipping addresses with multi-users within your account A new feature now available at www.automationdirect.com allows multi-users within a company online account to share their shipping addresses with each other. Here is how to use this feature: Share shipping addresses: You can share individual or all shipping addresses with account multi-users. A shared shipping address becomes available to all the multi-users of that account, although the addresses can be modified only by the original owner. To share individual shipping addresses, go to "Address Book" from the My Account menu tab. Select a shipping address from the drop down list. Mark the checkbox at the bottom of the form to "share this address with all account multi-users". To share all shipping addresses, go to "Preferences" from the My Account menu tab. Mark the checkbox to "Share my shipping addresses with all account multi-users." You can also share your cart and quotes with all account users by simply selecting a checkbox on the cart and quote pages. Shipping deadline for LTL freight extended In-stock products shipped from our Cumming, GA location requiring LTL freight shipping can now be ordered as late as 4 P.M. EST and be shipped the same day (previous deadline was 12 P.M.). This includes larger AC drives and motors. AutomationDirect supports Eagle Scout project Eagle Scout candidate Tyler Law recently presented our product managers with his idea to help a local non-profit healthcare facility improve their patient-status notification system. The Good Samaritan Health Center of Cobb County currently uses a series of colored flags mounted outside each exam room to indicate what type procedure, such as blood work, is requested by the physician. In an ideal situation, a long single hallway with unobstructed views would allow nurses to see from their station what procedure is needed. But the ideal situation does not exist here. Due to the layout of the health center, only one or two rooms are visible from the nurse's station. Exam rooms extend down multiple hallways, making it difficult to efficiently monitor patient status. In an effort to improve efficiency, doctors at Good Samaritan considered installation of a new patient-status indicator light system. Being a non-profit facility, limited funding prevented the upgrade. When Tyler learned of the facility's need, he and technical advisor Kirk Maassen, a Lockheed Martin engineer, turned to AutomationDirect to find an affordable solution. They consulted with our product managers to determine the products best suited for the application. With the new system, each exam room will be equipped with a call box fitted with four illuminated indicators of different colors. When the physician activates one of the indicators, a corresponding indicator will activate at the nurse's station, indicating the patient's need. An additional single indicator will be installed at the reception desk to notify the nurse of a patient waiting in the reception area. Once the patient has checked in, the receptionist will activate the indicator, which will activate the corresponding indicator at the nurse's station. _____________________________________________ Return to top New SOLO™ Process/Temperature Controllers
All SOLO process/temperature controllers support 13 types of temperature inputs and five types of analog inputs. All units offer RS-485 serial communications, allowing use of free software (downloadable from www.automationdirect.com) to configure and monitor up to eight SOLO™ controllers using Modbus RTU or ASCII protocols. This utility provides the ability to monitor and log historical data and save it to .txt files. RS-485 serial communications also provides connection to a human-machine interface, PC or PLC, allowing applications to react to data being read from the controllers. SOLO process temperature controllers can also be configured manually with the user-friendly keypad on each unit; with simple programming steps, applications can be up and running quickly. To see the full line of SOLO process/temperature controllers, visit www.automationdirect.com. New Atlas™ Industrial Monitors
Housed in heavy-duty steel chassis and powder-coated machined aluminum bezels, all models are equipped with 100-240 VAC input power supplies and NEMA 4/4X/12 panel-mountable front bezels. The full line is also equipped with analog video (VGA) connections, and the "T" models provide USB and RS232 connections for the five-wire analog resistive touch screen. ATLAS ATM1500 and 1500T monitors, starting at $995, are designed for harsh industrial environments, including Class I and II, Division 2, hazardous locations. These 15" monitors display all VESA video modes up to 1024 x 768 with 16 million colors. ATLAS ATM1700/1700T monitors (starting at $1,395) and the ATM1900/1900T monitors (starting at $1,695) are also Class I and II, Division 2 rated and accept standard analog VGA input as well as digital DVI video input. These monitors display all VESA video modes up to 1280 x 1024 with 16 million colors. The full line of ATLAS industrial grade LCD monitors are UL and cUL listed, European CE and RoHS compliant, and are backed by a two-year warranty. To see the full line of Atlas Industrial Monitors, New I-Flex Liquid-Tight Tubing
Designed for maximum flexibility and for use in extremely tight quarters, I-flex tubing is available in 30 meter (approximately 98') rolls and comes in light grey or black. When used with available I-Flex straight and 90 degree connectors, the tubing provides NEC and UL approved protection against water, oil, and other damaging liquids. I-Flex flexible liquid-tight PVC tubing and straight connectors are available in 3/8" to 2" sizes and 90-degree connectors are available up to 1 1/4" sizes. Prices for tubing start at $25 (30-meter roll) and connectors start at $18 for a pack of 20. To see the full line of I-Flex liquid tight tubing, _____________________________________________ Return to top
AutomationDirect offers Disconnect Enclosures
These enclosures are designed to house disconnects from manufacturers including Allen-Bradley®, ABB Controls, Cutler-Hammer/Westinghouse, General Electric, I-T-E and Square D as well as the Ferraz line sold by AutomationDirect. The NEMA rated cabinets range in size from 20"x21"x8" wall-mountable to 84"x197"x18" heavy duty free-standing units. The full line of disconnect enclosures meets NEMA standards for performance and protection of the electrical equipment installed within them. Prices start at $280. A full line of adapter plates and accessories is also available. To see the full line of disconnect enclosures, subpanels, and accessories, visit www.automationdirect.com _____________________________________________ Return to top
D2-250 PLC PID loops control pumps in residential water system Wyoming Controls uses DirectLOGIC PLCS, AC drives and an operator interface to control water flow and pressure in a residential water system. Click here for the rest of this story or to get a complete list of application stories, visit our AutomationNotebook.com _____________________________________________ Return to top
(Taken from one of those "www." places) Here are a few things to ponder:
_____________________________________________ Return to top
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||